Sizes and pipe connections Heat transfer solutions Clean steam generators
6
Connection size CSM-PD500 CSM-PD1000 CSM-PD2000
Connection
Connection type
Plant steam
Flanged PN16
DN20 - DN40
Treated water
Flanged PN16
DN25 - DN50
Condensate drain
Flanged PN16
DN20 - DN32
Feedwater
Flanged PN16
DN25 - DN32
Drain
Flanged PN16
DN25
Air supply
Push fit for nylon pipe
8 mm ØD
Pre-heat tank overflow
Flanged PN16
DN40
Pressure/temperature limits
Pressure
10 bar g
Working
Temperature
184 °C
Primary side (plant steam)
Pressure
10 bar g
Design
Temperature
200 °C
Pressure
0.5 - 4 bar g
Working
Temperature
0 - 100 °C
Secondary side (feedwater) and heat exchanger
Pressure
10 bar g
Design
Temperature
110 °C
6.1 54
Pressure
0 bar g
Working
Temperature
0 - 100 °C
Secondary side (treated water)
Pressure
0.49 bar g
Design
Temperature
110 °C
Materials Part Pre-heat tank
Material
Stainless steel 304L
Heat exchanger tubes
Stainless steel 316L
Frame
Mild steel Fe 360, painted
10.1.23
Feedwater pipework
Stainless steel 316L
Cabinet enclosure
Carbon steel, painted
Insulation covers
Aluminium
Insulation
Glass fibre
Pre-heat tank overflow pipework
Stainless steel 316L
TI-P486-12 TES Issue 2
Page 2 of 4
CSM-PD Pre-heating and Degassing System for use with Clean and Pure Steam Generators
Powered by FlippingBook