Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimensions (approximate) in mm (inches) Heat load (kW) Type Valve actuation

Maximum dimensions

Piping connections DN

Steam

Condensate

Min Max

H

L

W

Pump trap Steam trap

1324 (52.1) 1344 (52.9) 1378 (54.3)

1625 (64.0) 1635 (63.0)

EHD1

50

180

EL and PN

DN25 (1")

EHD2

180

280

EL and PN

DN40 (1½")

EHD3

280

470

EL and PN

825 (32.5)

DN50 (2")

1381 (54.37)

1625 (64.0)

EHD4

470

730

EL and PN

1382 (54.4) 1460 (57.5)

DN40 (1½")

EHD5

730

980

EL and PN

DN50 (2")

1675 (65.9)

EHD6

980

1300

EL and PN

Notes:

1. The height of the system will increase by 25 mm (0.98 in) if the wheels are fitted. 2. The heat load has been based on a steam inlet pressure of 5 bar g (72.5 psi g) and 1 bar (14.5 psi) backpressure.

6.2 4

H

10.2.5

W

L

TI-P481-02 CTLS Issue 4

Page 4 of 6

Spirax EasiHeat TM DHW EN Potable and Process Water Heating system Compact Heat Transfer Solution

Powered by