UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Pipework All pipework is correctly sized for the application and is fabricated using modern welding techniques, approved welders and weld procedures. Flanged products are used for reliability and easy maintenance.

Materials Steam and condensate pipework

Carbon steel

Steam control valve

Cast iron

Secondary pipework

Carbon steel

Pressure and temperature limits Pipework design condition

PN16

Maximum saturated steam supply pressure to heat exchanger

4 bar a (58.0 psi a)

Maximum secondary pressure

10 bar a (145 psi a)

Maximum secondary temperature

105 °C (221 °F)

Maximum gasket temperature

180 °C (356 °F)

Electrics and pneumatics All control equipment is pre-wired and piped ready for connection to the air supply and power source.

Power supply

110-240 Vac/50-60 Hz

Electrical supply

Supply fuse

5A (T)

Electric

24 Vac/50-60Hz

Actuators

Pneumatic

4 to 6 bar g (58 to 87 bar g)

6.2 9

Support frame The whole system is delivered pre-assembled on a compact frame and baseplate, option of fitted wheels for ease of moving the unit into position, alternatively with a fork lift truck.

10.2.10

TI-P481-01 CTLS Issue 4

Page 3 of 5

Spirax EasiHeat TM HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution

Powered by