UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimensions (approximate) in mm (inches) Heat load (kW) Type Valve actuation

Maximum dimensions

Piping connections DN

Min.

Max.

H

L

W Steam Water

Condensate

1321 (52.0)

1 281 (50.4) 1 420 (55.9) 1 706 (67.2)

684 (26.9)

DN50 (2")

DN50 (2")

DN15 (½")

EHHCC1

50

550

EL or PN

EHHCC2

550

1 500

EL or PN

1414 (55.7)

834 (32.8)

DN100 (4")

DN100 (4")

DN20 or DN25 (¾" or 1")

EHHCC3

1 500

2 500

EL or PN

Notes:

1. The height of the system will increase by 25 mm (0.98") if the wheels are fitted. 2. The heat load has been based on a steam inlet pressure of 2 bar g (29 psi g) and 0 bar backpressure.

H

6.2 10

W

L

10.2.11

TI-P481-01 CTLS Issue 4

Page 4 of 5

Spirax EasiHeat TM HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution

Powered by