Heat transfer solutions Heat exchangers
6
Pipework All pipework is correctly sized for the application and is fabricated using modern welding techniques, approved welders and weld procedures. Flanged products are used for reliability and easy maintenance.
Materials Steam and condensate pipework
Carbon steel
Steam control valve
Cast iron
Secondary pipework
Carbon steel
Pressure and temperature limits Pipework design condition
PN16
Maximum saturated steam supply pressure to heat exchanger
4 bar a (58.0 psi a)
Maximum secondary pressure
10 bar a (145 psi a)
Maximum secondary temperature
105 °C (221 °F)
Maximum gasket temperature
180 °C (356 °F)
Electrics and pneumatics All control equipment is pre-wired and piped ready for connection to the air supply and power source.
Power supply
110-240 Vac/50-60 Hz
Electrical supply
Supply fuse
5A (T)
Electric
24 Vac/50-60Hz
Actuators
Pneumatic
4 to 6 bar g (58 to 87 bar g)
6.2 9
Support frame The whole system is delivered pre-assembled on a compact frame and baseplate, option of fitted wheels for ease of moving the unit into position, alternatively with a fork lift truck.
10.2.10
TI-P481-01 CTLS Issue 4
Page 3 of 5
Spirax EasiHeat TM HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution
Powered by FlippingBook