Heat transfer solutions Heat exchangers
6
Dimensions (approximate) in mm (inches) Heat load (kW) Type Valve actuation
Maximum dimensions
Piping connections DN
Min.
Max.
H
L
W Steam Water
Condensate
1321 (52.0)
1 281 (50.4) 1 420 (55.9) 1 706 (67.2)
684 (26.9)
DN50 (2")
DN50 (2")
DN15 (½")
EHHCC1
50
550
EL or PN
EHHCC2
550
1 500
EL or PN
1414 (55.7)
834 (32.8)
DN100 (4")
DN100 (4")
DN20 or DN25 (¾" or 1")
EHHCC3
1 500
2 500
EL or PN
Notes:
1. The height of the system will increase by 25 mm (0.98") if the wheels are fitted. 2. The heat load has been based on a steam inlet pressure of 2 bar g (29 psi g) and 0 bar backpressure.
H
6.2 10
W
L
10.2.11
TI-P481-01 CTLS Issue 4
Page 4 of 5
Spirax EasiHeat TM HTG (Condensate Control) EN Heating System Compact Heat Transfer Solution
Powered by FlippingBook