UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Pipework All pipework is correctly sized for the application and is fabricated using modern welding techniques, approved welders and weld procedures. Flanged products are used where possible for reliability and easy maintenance.

Materials Steam and condensate pipework

Carbon steel

Steam control valve and condensate pump-trap

SG iron

Secondary pipework, circulation valve and pump

Stainless steel

Pressure and temperature limits Pipework design

PN16

Maximum saturated steam supply pressure

10 bar a (145 psi a)

Maximum secondary pressure

10 bar a (145 psi a)

Maximum secondary temperature

105 °C (221 °F)

Maximum gasket temperature

180 °C (356 °F)

Electrics and pneumatics All control equipment is pre-wired and piped ready for connection to the air supply and power source.

Power supply

110-240 Vac/50-60 Hz

Electrical supply

Supply fuse

5A (T)

Electric

24 Vac/50-60Hz

Actuators

Pneumatic

4 to 6 bar g (58.0 to 87.0 psi a)

6.2 15

Support frame The Spirax EasiHeat™ HTG heating system is delivered pre-assembled on a compact frame and baseplate ready to move with a fork lift truck to the position of installation. Optionally, the unit can be fitted with wheels for ease of moving when supplied.

10.2.14

TI-P481-11 CTLS Issue 3

Page 3 of 6

Spirax EasiHeat TM HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution

Powered by