UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimensions (approximate) in mm (inches)

H

6.2 16

W

L

Heat load (kW)

Type

Valve actuation

Maximum dimensions

Piping connections DN

Steam

Condensate

Min

Max

H

L

W

Pump trap Steam trap

1324 (52.1) 1344 (54.3) 1378 (54.3) 1381 (54.4) 1382 (54.4) 1460 (57.5)

1625 (64.0) 1635 (64.4)

EHHSC1

50

191

EL and PN

DN25 (1")

EHHSC2

191

299

EL and PN

DN40 (2½")

10.2.15

EHHSC3

299

640

EL and PN

825 (32.5)

DN50 (2")

1625 (64.0)

EHHSC4

640

753

EL and PN

DN40 (2½")

EHHSC5

753

815

EL and PN

DN50 (2")

1675 (65.9)

EHHSC6

-

-

EL and PN

Notes:

1. The height of the system will increase by 25 mm (1") if the wheels are fitted. 2. The heat load has been based on a steam inlet pressure of 5 bar g and 1 bar (72.5 psi g and 14.5 psi g) backpressure (50 kPa pressure drop).

TI-P481-11 CTLS Issue 3

Page 4 of 6

Spirax EasiHeat TM HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution

Powered by