UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Spirax EasiHeat TM HTG nomenclature

Building heating unit

EHHSC = Spirax EasiHeat™ HTG steam side control

EHHSC

1 = DN20 (¾") 2 = DN25 (1") 3 = DN32 (1¼") 4 = DN40 (1½") 5 = DN50 (2") 6 = DN65 (2½") L = Low noise trim

Control valve size

2

Compulsory selection

Control valve trim Pressure vessel code

L P

P = PED

EL3 = Electric spring return EL4 = Electric super capacitor PN = Pneumatic

Actuation

EL4

ST = Steam trap

Condensate removal

PT = Pump trap PTHC = Pump trap high capacity HL = Integrated high limit IHL = Independent high limit

ST

High limit

HL

B = Battery back-p C = Super capacitor

High limit actuation (EL4 only)

C

V1 = Ball valve V2 = BSA V3 = DBB3 G1 = EPDMP

Isolation

V2

Mechanical options

6.2 17

G2 = Heatseal G3 = WRAS FKMFF (UK only) G4 = WRAS EPDMFF (UK only)

Gasket material

G1

W = Wheels

Extras

W

S = EN 12828 safety option

T2 = SIMS technology touch screen

Control panel

T2

P2 = Process controller

Energy monitoring

E = With energy monitoring R1 = Level 1 – SMS and E-mail R2 = Level 2 – Full web access R3 = Level 3 – SMS + Remote

E

Panel options

Remote access

R2

10.2.16

C1 = Modbus RTU C2 = BACnet MS/TP C3 = Modbus TCP/IP

Communications

C2

C4 = DeviceNet C5 = CANopen C6 = BACnet IP C7 = Profibus

Spirax EasiHeat TM HTG nomenclature example: EHHSC 2 L P EL4 ST - HL C V2

G1

W -

T2

E R2

C2

TI-P481-11 CTLS Issue 3

Page 5 of 6

Spirax EasiHeat TM HTG (Steam Side Control) EN Heating System Compact Heat Transfer Solution

Powered by