Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

EasiHeat Dual Control System

6.2 21

Standard features Some features of EasiHeat are included as standard for all control options, these are listed in the table below. Feature Benefits Option

A high efficiency and low volume to pressure ratio. Sized and selected to suit the specific duty requirements. Reduced inspection requirements and fully maintainable A colour touch screen provides ease of use and clear visual access to all operating parameters and alarms. A light tower provides visual indication to the EasiHeat status. Enables digital connectivity and communications, if selected. 7 days' data can be downloaded via USB

Number of plates and gasket materials are selected to suit each application

Gasket Plate Heat Exchanger (GPHE)

Panel and connectivity options are selected to suit each customer requirement and application

Control Panel

Class VI Shut Off

Control valves have steam tight reversible seats.

N/A

Actuators for control and isolation valves to provide flexibility for customer preference to suit the installation location All packages are delivered on a compact frame and baseplate to ensure ease of installation and mobility

Pneumatic Electric

Control Actuation Supply

Stainless Steel Grade 304 Carbon Steel Fitted Wheels (Yes/No)

Pipework & Support Framework

The packages can also be insulated to maximise energy efficiency

Insulation

On request, installation specific

TI-P565-08 TES Issue 3

Page 3 of 11

EasiHeat

Powered by