UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Pressure and temperature limits Pipework design condition

PN16

Maximum saturated steam design pressure to heat exchanger

* 9 bar g

Maximum water pressure

9 bar g

Maximum water temperature

105 °C

Maximum gasket temperature

* 180 °C

Maximum ambient temperature

50 °C

* 12 bar g high pressure design and 200 °C high temperature gaskets available on request.

Electrics and pneumatics All control equipment is pre-wired and piped ready for connection to the air supply and power source. Electrical panel supply requirements

Mains single phase power e.g. 230 Vac/50-60 Hz to suit regional requirements

Electric (Supplied from panel)

24 Vac/50-60 Hz

Actuators supply

Pneumatic

Maximum 9 bar g

Power consumption

400 W

Control panel IP Rating

IP54

Materials Steam and condensate pipework

Carbon steel

Steam control valve and condensate pump trap

SG Iron

HTG

Carbon steel

6.2 25

Water side pipework

DHW

Stainless steel

Condensate control valve

SG Iron

Enquiries All systems are designed for the required heat load with controls to suit the application. The best way of ensuring that we have all the necessary information for quotation and manufacture is to contact your local Spirax Sarco office or sales engineer. Special requirements should be detailed.

TI-P565-08 TES Issue 3

Page 7 of 11

EasiHeat

Powered by