UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

EasiHeat nomenclature - Split 1

Example

EHDSC = EasiHeat Domestic Hot Water (Steam side control)

EHDDC = EasiHeat Domestic Hot Water (Dual control) EHHSC = EasiHeat Heating (Steam side control) EHHCC = EasiHeat Heating (Condensate control) EHHDC = EasiHeat Heating (Dual control)

EHDSC

1

Application Type

0

= None

1

= DN32 -TS6-M

2

= DN40 -TS6-M

3

3

= DN50 -TS6-M

2

Steam Control Valve Size

4

= DN65 -TS6-M

5

= DN80 -T8-M

6

= DN100 -T10-M

0

= None

36

3

Steam Control Valve Kv

#

= Available Kvs for all valves *

N = None

N

4

Insulation

L

= Lagged

N = None

0

5

Split Range

#

= Split range Kv value *

6.2 26

0

= None

1

= DN15

2

= DN20

Condensate Control Valve Size

0

3

= DN25

6

1.1 = DN15 – Large inlet 2.1 = DN20 – Large inlet 3.1 = DN25 – Large inlet

0

= None

0

7

Condensate Control Valve Kv

#

= Kvs available for valve bodies including microflutes *

26

8

Heat Exchanger Plate Count

#

= Plates for sized HEX from DLL *

LL

= L-L

LW = LWi-LNa MH = MH-ML MW = MWi-MNa HH = H-H HW = HWi-HNa

MH

9

Heat Exchanger Channel Type

* values for # come from the EasiHeat sizing software

EasiHeat nomenclature - Split 1, continued on next page

TI-P565-08 TES Issue 3

Page 8 of 11

EasiHeat

Powered by