Heat transfer solutions Heat exchangers
6
Pressure and temperature limits Pipework design condition
PN16
Maximum saturated steam design pressure to heat exchanger
* 9 bar g
Maximum water pressure
9 bar g
Maximum water temperature
105 °C
Maximum gasket temperature
* 180 °C
Maximum ambient temperature
50 °C
* 12 bar g high pressure design and 200 °C high temperature gaskets available on request.
Electrics and pneumatics All control equipment is pre-wired and piped ready for connection to the air supply and power source. Electrical panel supply requirements
Mains single phase power e.g. 230 Vac/50-60 Hz to suit regional requirements
Electric (Supplied from panel)
24 Vac/50-60 Hz
Actuators supply
Pneumatic
Maximum 9 bar g
Power consumption
400 W
Control panel IP Rating
IP54
Materials Steam and condensate pipework
Carbon steel
Steam control valve and condensate pump trap
SG Iron
HTG
Carbon steel
6.2 25
Water side pipework
DHW
Stainless steel
Condensate control valve
SG Iron
Enquiries All systems are designed for the required heat load with controls to suit the application. The best way of ensuring that we have all the necessary information for quotation and manufacture is to contact your local Spirax Sarco office or sales engineer. Special requirements should be detailed.
TI-P565-08 TES Issue 3
Page 7 of 11
EasiHeat
Powered by FlippingBook