Heat transfer solutions Heat exchangers
6
EasiHeat nomenclature - Split 2
Example
N = None
SIHL = SxS Standard Independent High Limit IHL = Independent High Limit compliant with BS EN 14597:2012 (UK) INAIL = Independent High Limit INAIL
SIHL
14 High Limit
N = None
V1
= Ball Valve
V2
15 Manual Steam Isolation
V2 = BSA V3 = DBB3
N = None
N
16 System Recirculation
R = Recirculation
P1 = ABB PLC Control Panel
P1
17 Control Panel
P3 = Siemens PLC Control Panel B1 = Process Control Panel
SS = Stainless Steel
CS
18 Frame Type
CS = Carbon Steel Painted
S = Static
S
19 Package Supports
W = Wheels
S = Standard (Steam Side)
S
20 Panel Location
6.2 28
M = Mirror (Water Side)
N = None
GP = Pressure Gauge Pack AP = Package Air Preparation Set GP AP = Gauge Pack and Air Preparation Set
GP
21 Extras
TI-P565-08 TES Issue 3
Page 10 of 11
EasiHeat
Powered by FlippingBook