Heat transfer solutions Heat exchangers
6
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2016
TI-P481-12 CH Issue 1
Universal Control Panel incorporating SIMS TM Technology
Description The universal control panel incorporating SIMS TM technology has been designed for installation to a variety of packaged heat exchanger systems. Due to the versatility in pre-programmed controls logic it can operate with a range of different heat exchanger models and configurations. SIMS TM technology sets the standards in monitoring, diagnostics and communications for packaged systems. Delivering meaningful system performance data from enabling it to intelligently control and optimise a system.
Features and Benefits: Different selectable heat exchanger options Single panel to provide flexibility for packages Touch screen interface Easy to view and navigate Live trending / diagnostics Instant visibility of package performance Communications Compatible with most customer interfaces Pre-configured controls logic Multiple array of configurations to suit package design
6.2 31
Approvals and Compliance: - UL Approval - CUL Approval - CE Approval
- EN12828 Compliant - EN14597 Compliant - BS EN 61439
10.2.18
Available options: - R1 - SMS or text alert - R2 - Remote access -
Communications protocols
-
Independent alarm
Dimensions and weights (approximate) Height 900 mm Width 450 mm Depth 200 mm
Weight 43 kg
TI-P481-12 CH Issue 1
Page 1 of 3
Universal Control Panel incorporating SIMS TM Technology
Powered by FlippingBook