Heat transfer solutions Heat exchangers
6
Electrical specifications Electrical supply: Refer to the name-plate on the unit
110 Vac/60 Hz 240 Vac/50 Hz
Control panel supply voltage
Control panel load requirements
Internally fused at 5 amps
24 Vac 4 - 20 mA control - 4 - 20 mA control
Electrical control actuator
Pneumatic control actuator
High Limit isolation valve (optional)
24 Vac
Steam flowmeter TVA (optional)
4 - 20 mA control
PT100 temperature sensors
3 wire
Note: Power supply 10 - 16 A
Electrical supply All electrical wiring and connections should be carried out in accordance with National Regulations. A lockable isolator / switch disconnect should be fitted adjacent to the unit. Mains supply is directly connected to the primary side of the incoming control panel isolator.
6.2 32
TI-P481-12 CH Issue 1
Page 2 of 3
Universal Control Panel incorporating SIMS TM Technology
Powered by FlippingBook