UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023

TI-P222-03 TES Issue 8

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

6.2 35

Description The Turflow heat exchanger range is a shell & tube design consisting of straight corrugated tubes within a shell. The tubes are secured at either end of the shell by fixed tube sheets. The corrugated tube design promotes increased turbulent flow conditions to provide the Turflow’s high heat transfer efficiency. The shell incorporates a bellows type expansion joint that ensures thermal stress does not damage the heat exchanger. The shell is also fitted with drain and vent connections. The heat exchanger is a gasket free design constructed wholly from stainless steel. Normally the heated fluid will flow through the tubes and the heating medium will be in the shell; both countercurrent and concurrent flow paths can be accommodated, inclusive of horizontal or vertical installation. VEP and VES Food+ available with a food contact regulation Declaration of Compliance Designed, manufactured and approved for Steam and Condensate applications, the VEP and VES Food+ product complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product. Standards Turflow type heat exchangers fully comply with the requirements of the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations and carry the mark when so required. All units are supplied with a Declaration of Compliance. Turflow type heat exchangers fully comply with the requirements of the ASME Boiler and Pressure Vessel Code and carry the "U" ASME Stamp when so required.

10.2.20

TI-P222-03 TES Issue 8

Page 1 of 8

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

Powered by