UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Certification A manufacturer’s Hydraulic Test Report and Material Certification documentation is available on request. Note: All certification /inspection requirements must be stated at the time of order placement. Food+ can be supplied with material Certification for all wetted parts at extra cost. Note : All certification/inspection requirements must be stated at the time of order placement.

EN CE mark with PED EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations

ASME ASME VIII design with U stamp certification

GB National standard Chinese GB national standard

Food contact For EC1935 compliance (tube side only) "FB" designation must be selected in the nomenclature at time of order.

Pressure/temperature limits

DIN

ASME

-10 °C to 200 °C

12 bar g (176 psi g)

12 bar g (176 psi g)

PMA Shell/Tube side

200 °C to 300 °C

6 bar g (87 psi g)

6 bar g (87 psi g)

This option is to be specified at the time of order placement.

12 bar g

-10 °C to 200 °C (14 °F to 392 °F)

-10 °C to 200 °C (14 °F to 392 °F)

TMA Shell/Tube side

6 bar g 200 °C to 300 °C (392 °F to 572 °F)

200 °C to 300 °C (392 °F to 572 °F)

This option is to be specified at the time of order placement.

21 bar g with design limit to 12 bar g (304.5 psi g with design limit to 174 psi g) 10.5 bar g with design limit to 6 bar g (152.2 psi g with design limit to 87 psi g)

17.1 bar g with design limit to 12 bar g (241 psi g) with design limit to 174 psi g) 8.55 bar g with design limit to 12 bar g (124 psi g with design limit to 174 psi g)

6.2 36

Cold hydraulic test pressure

Turflow type heat exchangers The VEP design is fitted with small diameter tubes. The VES design is fitted with large diameter tubes. Please contact Spirax Sarco for advice regarding selection – The most suitable unit will be selected by Spirax Sarco and will be specific for the given application.

Sizes and end connections Type Shell length (metres)

Shell Ø

Connections

10.2.21

VEP

0.6, 1, 1.5 and 2 *

1½", 2", 3" 4", 5", 6", 8" and 10"

Flanged EN 1092 PN16 or ASME B16.5 Class 150

VES

1, 2 and 3

2", 3" 4", 5", 6", 8" and 10"

Flanged EN 1092 PN16 or ASME B16.5 Class 150

* Note 0.6 and 1.5 shell lengths are not available for shell diameters 5" to 10".

TI-P222-03 TES Issue 8

Page 2 of 8

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

Powered by