UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimension for shell size 1½" and 2" (approximate) in mm (inches) Weight in Kg (Lbs) and Volume in Ltr (gal) VEP VES

Shell

Flange

Dimensions

Volume

Volume

PED Cat.

PED Cat.

Weight

Weight

Ø DN1 DN2

A B D

L

Tube Shell

Tube Shell

600 (23½") 1000 (39½")

11.2 (24.5) 12.4 (27.3) 14 (30.8)

0.21 (0.05) 0.35 (0.09) 0.53 (0.14) 0.71 (0.18) 0.46 (1.12) 0.76 (0.20) 1.15 (0.30) 1.53 (0.40)

0.84 (0.22) 1.28 (0.33) 1.85 (0.48) 2.42 (0.64) 1.18 (0.31) 1.81 (0.47) 2.59 (0.68) 3.88 (1.02)

SEP

-

-

-

-

SEP

-

-

-

-

DN32 (1¼")

DN40 (1½")

94 (3½")

140 (5½")

48.3 (2")

1½"

1500 (59")

SEP

-

-

-

-

2000 (78¾") 600 (23½") 1000 (39½")

15.5 (34)

SEP

-

-

-

-

13.9 (30.6) 15.8 (34.8)

SEP

-

-

-

-

15 (33)

0.85 (0.22)

1.86 (0.49)

SEP

SEP

1500 (59")

18.2 (40) 20.5 (45)

DN40 (1½")

DN50 (2")

90 (3½")

140 (5½")

60.3 (2¼")

SEP

-

-

-

-

2"

2000 (78¾") 3000 (118")

19 (42) 22.9 (50)

1.69 (0.44) 2.54 (0.67)

3.42 (0.90) 4.98 (1.31)

SEP

SEP

-

-

-

-

I

6.2 38

Table notes: - Dimension tolerance:

B

B

A = ± 3 mm, B = ± 3 mm, L = ± 6 mm, Flange rotation = ± 1°, Connection alignment = ± 3 mm. - Flange sizes according to EN 1092-1 rating PN16, optional equivalent diameter according to ASME B16.5 rating 150 lb. - PED categorisation Group 2 according to the classification as per the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations.

DN2

Vent

A

DN1

10.2.23

L

D

DN1

Drain

A

DN2

TI-P222-03 TES Issue 8

Page 4 of 8

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

Powered by