UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimension for shell size 3" and 4" (approximate) in mm (inches) Weight in Kg (Lbs) and Volume in Ltr (gal) VEP VES

Shell

Flange

Dimensions

Volume

Volume

PED Cat.

PED Cat.

Weight

Weight

Ø DN1 DN2

A B D

L

Tube Shell

Tube Shell

600 (23½") 1000 (39½")

19.7 (43) 22.5 (49) 25.9 (57) 29.3 (65)

1.07 (0.5) 1.79 (0.4) 2.67 (0.7) 3.57 (0.9)

2.63 (0.7) 3.95 (1) 5.63 (1.5) 7.24 (1.9)

SEP

-

-

-

-

23.9 (53)

2.0 (0.52)

4.3 (1.1)

SEP

I

DN65 (2½")

DN80 (3")

110 (4¼")

160 (6¼")

88.9 (3½")

1500 (59")

3"

I

-

-

-

-

2000 (78¾") 3000 (118") 600 (23½") 1000 (39½")

32.1 (70) 40.3 (88)

3.9 (1)

7.7 (2)

I

I

5.9 (1.55)

11.1 (2.93)

-

-

-

-

I

28.3 (62) 35.3 (78) 44.1 (97) 52.8 (116)

1.88 (0.5) 3.14 (0.8) 4.71 (1.2) 6.28 (1.6)

4.15 (1.1) 6.25 (1.6) 8.88 (2.4) 10.5 (2.7)

SEP

-

-

-

-

32.3 (70)

3.7 (0.98)

6.4 (1.7)

I

I

DN80 (3")

DN100 (4")

125 (5")

180 (7")

114.3 (4½")

1500 (59")

4"

I

-

-

-

-

2000 (78¾") 3000 (118")

46.9 (103) 61.5 (135)

7.4 (1.9)

11.4 (3) 16.4 (4.3)

I

I

11.1 (2.93)

-

-

-

-

I

6.2 39

Table notes: - Dimension tolerance:

B

B

A = ± 3 mm, B = ± 3 mm, L = ± 6 mm, Flange rotation = ± 1°, Connection alignment = ± 3 mm. - Flange sizes according to EN 1092-1 rating PN16, optional equivalent diameter according to ASME B16.5 rating 150 lb. - PED categorisation Group 2 according to the classification as per the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations.

DN2

Vent

A

DN1

10.2.24

L

D

DN1

Drain

A

DN2

TI-P222-03 TES Issue 8

Page 5 of 8

VEP and VES, VEP and VES Food+ Turflow Heat Exchangers

Powered by