Heat transfer solutions Heat exchangers
6
Dimension for shell size 5" and 6" (approximate) in mm (inches) Weight in Kg (Lbs) and Volume in Ltr (gal) VEP VES
Shell
Flange
Dimensions
Volume
Volume
PED Cat.
PED Cat.
Weight
Weight
Ø DN1 DN2
A B D
L
Tube Shell
Tube Shell
1000 (39½") 2000 (78¾") 3000 (118") 1000 (39½") 2000 (78¾") 3000 (118")
49 (108) 77.6 (171)
5.18 (1.3)
8.5 (2.2) 16.07 (4.2)
43.7 (96) 67 (147) 90.3 (198) 58.7 (127) 88.6 (194) 118.5 (260)
5.9 (1.5) 11.7 (3) 17.6 (4.6)
9.0 (2.3) 16.6 (4.3) 24.2 (6.4) 13.4 (3.5) 24.5 (6.5) 35.6 (9.4)
I
I
DN80 (3")
DN125 (5")
125 (5")
200 (8")
141.3 (5½")
10.36 (2.7)
5"
I
I
-
-
-
-
II
67.7 (149) 106.9 (236)
7.73 (2)
11.88 (3) 22.06 (5.8)
8.1 (2)
I
I
DN100 (4")
DN150 (6")
140 (5½")
220 (8½")
168.3 (6½")
15.45 (4)
16.1 (4) 24.1 (6.3)
6"
II
II
-
-
-
-
II
6.2 40
Table notes: - Dimension tolerance:
B
B
A = ± 3 mm, B = ± 3 mm, L = ± 6 mm, Flange rotation = ± 1°, Connection alignment = ± 3 mm. - Flange sizes according to EN 1092-1 rating PN16, optional equivalent diameter according to ASME B16.5 rating 150 lb. - PED categorisation Group 2 according to the classification as per the EU Pressure Equipment Directive/UK Pressure Equipment (Safety) Regulations.
DN2
Vent
A
DN1
10.2.25
L
D
DN1
Drain
A
DN2
TI-P222-03 TES Issue 8
Page 6 of 8
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers
Powered by FlippingBook