Product nomenclature Heat transfer solutions Heat exchangers
6
VEP = Small diameter tubes
Turflow type
VES
VES = Large diameter tubes
1½", 2", 3", 4", 5", 6", 8" and 10" = VEP range in inches
Shell diameter
2"
2", 3", 4", 5", 6", 8" and 10" = VES range in inches
SS = Stainless steel AISI 304
Tube and tube sheet material
SX
SX = Stainless steel AISI 316L
0.6 , 1, 1.5, 2 = VEP range in metres
Tube length
3
1, 2, 3 = VES range in metres
(*) (**)
F = UNI 2278/2229 PN16 flanges
Connections type
(**)
FE
FE = EN1092-1 PN16 flanges
(^)
FA = ASME B16.5 Class 150 flanges
(*) (**)
Empty = VSR
Mechanical code
(**)
E
E = EN13445
(*) (^)
A = ASME VIII Div.1
V = 12 bar
Shell design pressure
V
(*)
Empty = Other
(^)
Empty = Expanding
Tube to tube sheet coupling
S
S = Welding
Empty = None FB = EC 1935 certificate (tube side)
Certifications
(**)
6.2 42
Empty = CE marking not supplied
CI = Category I CII = Category II CIII = Category III
PED category (not relevant for ASME version)
CI
(*) = Option not standard for EN version – available on request (**) = Option not standard for ASME version – available on request (^) = Not available for "FB" version
Product selection example
VES 2"
SX 3
FE E
V
S
CI
How to order Contact your local Spirax Sarco office with your application details - We will provide the correct product selection, and quotation for the Turflow exchanger that will provide optimum performance for your application.
TI-P222-03 TES Issue 8
Page 8 of 8
VEP and VES, VEP and VES Food+ Turflow Heat Exchangers
Powered by FlippingBook