Heat transfer solutions Heat exchangers
6
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P222-02 TES Issue 8
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger
6.2 43
Description The Spirax Sarco EVC is based on the Turflow heat exchanger with an additional connection and utilises flash steam from discharge and exhaust vent pipework to pre-heat make-up or process water thereby recovering valuable heat energy that would otherwise be lost to atmosphere. The Spirax Sarco EVC will improve steam system efficiency and is environmentally friendly, reducing CO 2 + carbon emissions and removing visible discharges from the atmosphere whilst saving valuable energy. It is easy to install and provides an optimised heat transfer solution when compared to other heat exchanger designs used in similar applications. As standard the construction is completely stainless steel and the tube side is all in AISI 316. There are no gaskets (with the exception of the piping connection) and no painted components. The heat-exchanging surface is of straight corrugated tubes designed for low viscosity fluids and for turbulent flow working conditions. The tube sheets are of an integral type and are supplied ready for installation. EVC Food+ available with a food contact regulation Declaration of Compliance Designed, manufactured and approved for Steam and Condensate applications, the EVC Food+ product complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product.
10.2.28
TI-P222-02 TES Issue 8
Page 1 of 6
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger
Powered by FlippingBook