UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimensions/weights (approximate) in mm and kg (inches and lbs)

D

A

A

DN1

B

C

DN2

B

DN3

Model

DN1

DN2

DN3

A

B

C

D

Weight

32 (1¼") 40 (1½") 65 (2½")

40 (1½")

15 (½") 15 (½") 15 (½")

94 (3¾") 90 (3½") 110 (4¼")

140 (5½") 140 (5½") 160 (6¼")

48.3 (2")

1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼")

13.2 (29) 16.5 (36) 23.0 (50) 36.4 (80)

EVC 1½" - 1F

50 (2") 80 (3") 100 (4") 150 (6") 200 (8")

60.3 (2¼") 88.9 (3½") 114.3 (4½") 168.3 (6½") 219.1 (8½") 273.0 (10¾")

EVC 2" - 1F

EVC 3" - 1F

80 (3") 100 (4") 125 (5") 150 (6")

25 (1") 25 (1")

125 (5")

180 (7")

EVC 4" - 1F

140 (5½") 160 (6¼")

220 (8½") 250 (9¾")

68.2 (138) 106.0 (233) 145.0 (319)

EVC 6" - 1F

6.2 46

32 (1¼") 40 (1½")

EVC 8"- 1F

250 (10")

180 (7")

280 (11")

EVC 10" - 1F

Table notes: - Dimension tolerance:

A = ± 3 mm, B = ± 3 mm, D = ± 6 mm, Flange rotation = ± 1°, Connection alignment = ± 3 mm.

- Flange sizes according to EN 1092-1 rating PN16, optional equivalent diameter according to ASME B16.5 rating 150 lb. - PED categorisation assuming a 'not dangerous fluid', Group 2 according to the classification as per the Pressure Equipment Directive (PED).

10.2.29

TI-P222-02 TES Issue 8

Page 4 of 6

EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger

Powered by