Heat transfer solutions Heat exchangers
6
Dimensions/weights (approximate) in mm and kg (inches and lbs)
D
A
A
DN1
B
C
DN2
B
DN3
Model
DN1
DN2
DN3
A
B
C
D
Weight
32 (1¼") 40 (1½") 65 (2½")
40 (1½")
15 (½") 15 (½") 15 (½")
94 (3¾") 90 (3½") 110 (4¼")
140 (5½") 140 (5½") 160 (6¼")
48.3 (2")
1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼") 1000 (39¼")
13.2 (29) 16.5 (36) 23.0 (50) 36.4 (80)
EVC 1½" - 1F
50 (2") 80 (3") 100 (4") 150 (6") 200 (8")
60.3 (2¼") 88.9 (3½") 114.3 (4½") 168.3 (6½") 219.1 (8½") 273.0 (10¾")
EVC 2" - 1F
EVC 3" - 1F
80 (3") 100 (4") 125 (5") 150 (6")
25 (1") 25 (1")
125 (5")
180 (7")
EVC 4" - 1F
140 (5½") 160 (6¼")
220 (8½") 250 (9¾")
68.2 (138) 106.0 (233) 145.0 (319)
EVC 6" - 1F
6.2 46
32 (1¼") 40 (1½")
EVC 8"- 1F
250 (10")
180 (7")
280 (11")
EVC 10" - 1F
Table notes: - Dimension tolerance:
A = ± 3 mm, B = ± 3 mm, D = ± 6 mm, Flange rotation = ± 1°, Connection alignment = ± 3 mm.
- Flange sizes according to EN 1092-1 rating PN16, optional equivalent diameter according to ASME B16.5 rating 150 lb. - PED categorisation assuming a 'not dangerous fluid', Group 2 according to the classification as per the Pressure Equipment Directive (PED).
10.2.29
TI-P222-02 TES Issue 8
Page 4 of 6
EVC (Exhaust Vapour Condenser), EVC Food+ Turflow Type Heat Exchanger
Powered by FlippingBook