UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Dimensions

L per each nominal length lateral version

L per each nominal length axial version

Connections

nom Ø

Øe (mm)

A C D X

1

2

3

4

5

1

2

3

4

5 DN1 DN2

5" 6"

141.3 247 151 150 193 1132 1482 1982

1019 1369 1869

40

80

168.3 268 166 175 221

1559 2059

1415 1916

50 100

8"

219.1 303 186 220 249

1632 2132

1464 1964

65 125

10" 273.0 342 201 270 289 12" 324.0 377 221 320 314

1726 2226 2626

1550 2050 2448

80 150

2301 2701 3201

2089 2497 2991 100 200

Note: DN1 and DN2 are EN1092-1 PN16 flanges.

Size (mm) Lateral version

DN2

DN1

D

Ø

C

D

DN1

X

A

DN2

6.2 51

L

Size (mm) Axial version

DN2

DN1

DN2

D

Ø

C

DN1

A

L

TI-P593-02 TES Issue 1

Page 3 of 6

U-tube bundle type shell and tube heat exchangers UPI, UPC and UPF

Powered by