Heat transfer solutions Heat exchangers
6
Dimensions
L per each nominal length lateral version
L per each nominal length axial version
Connections
nom Ø
Øe (mm)
A C D X
1
2
3
4
5
1
2
3
4
5 DN1 DN2
5" 6"
141.3 247 151 150 193 1132 1482 1982
1019 1369 1869
40
80
168.3 268 166 175 221
1559 2059
1415 1916
50 100
8"
219.1 303 186 220 249
1632 2132
1464 1964
65 125
10" 273.0 342 201 270 289 12" 324.0 377 221 320 314
1726 2226 2626
1550 2050 2448
80 150
2301 2701 3201
2089 2497 2991 100 200
Note: DN1 and DN2 are EN1092-1 PN16 flanges.
Size (mm) Lateral version
DN2
DN1
D
Ø
C
D
DN1
X
A
DN2
6.2 51
L
Size (mm) Axial version
DN2
DN1
DN2
D
Ø
C
DN1
A
L
TI-P593-02 TES Issue 1
Page 3 of 6
U-tube bundle type shell and tube heat exchangers UPI, UPC and UPF
Powered by FlippingBook