Heat transfer solutions Heat exchangers
6
Product nomenclature Available standard units are defined by the nomenclature; special versions can be designed to satisfy particular process conditions.
Model
UP
UP
= U-tube bundle type shell and tube heat exchanger
I
= 316L stainless steel
Tubes material
C
I
= Copper
F
= Carbon steel
Shell diameter
5", 6", 8", 10", 12"
12
= Diameter in inches
Tube bundle nominal length 1, 2, 3, 4, 5
5
= Nominal length
Empty*
= UNI 2278/2229 PN16 flanges
Connections type
FE
FE
= EN 1092-1 PN16 flanges
FA*
= ASME B16.5 Class 150 flanges
Empty*
= VSR
Mechanical code
E
E
= EN 13445
A*
= ASME VIII Div. 1
P
= Few
Baffles number
P
M
= Many
L
= Lateral
Connection on rear side of the shell
L
A
= Axial
Empty
= No CE marking
CI
= Category I
PED category
CII
CII
= Category II
6.2 52
CIII
= Category III
*Option not standard - available on request
Selection example = UP
I
12
5
FE
E
P
L
CII
How to order Contact your local Spirax Sarco office with your application details - We will provide the correct product selection and quotation for the heat exchanger that provides optimum performance for your application.
TI-P593-02 TES Issue 1
Page 4 of 6
U-tube bundle type shell and tube heat exchangers UPI, UPC and UPF
Powered by FlippingBook