UK Product Handbook 2026 - Volume 1

Heat transfer solutions Heat exchangers

6

Materials

Part

Material

Finish

Shell

Stainless steel

316L (1.4404), polished mechanically, chemically etched and passivated

Tubes

Stainless steel

316L (1.4404), polished mechanically, chemically etched and passivated

Gasket

Viton

Note All surfaces in contact with the clean medium (e.g. internal surface of tubes, heads, etc.) electropolished to Ra≤0,5 µm (20 µin)

Technical data

6.2 56

Pressure rating

Maximum - 1 MPa (145 psi)

Tubes

Maximum - 140 °C (284 °F) Minimum - -17 °C* (1.4 °F*)

Temperature rating (Viton gasket)

*Parameters for P-050: min. temp. (Viton) -25 °C (-13 °F).

Pressure rating

Maximum - 1 MPa (145 psi)

Shell

Maximum - 200 °C (392 °F) Minimum - -25 °C (13 °F)

Temperature rating

K4/K1 - inlet /outlet tube side (hygienic side) K2/K3 –inlet /outlet shell side (service side)

Technical drawing

Standard location of connections

TI-P599-01 TES Issue 1

Page 2 of 5

P-Line heat exchanger

Powered by