Heat transfer solutions Heat exchangers
6
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2022
TI-P599-01 TES Issue 1
P-Line heat exchanger
6.2 55
Description P-line heat exchangers meet the highest requirements of the pharmaceutical industry. At the same time, they meet its stringent hygiene standards imposed by inspection bodies. They have been designed to minimize the risk of contamination and to ensure safe and sterile work. Tubes are connected to the tube sheets with pressure expanding method in which clean water under pressure up to 6000 bar is used. This eliminates the risk of damaging the internal surface of the tubes. Stainless straight tubes with a diameter of 8 mm (0.315") or 12.7 mm (0.5"). Certified Viton gaskets and triclamps, the clean side connections, in compliance with 3-A and American Food and Drug Administration FDA. Expanded tubes are then welded to the external tube sheet with orbital using welding a pure argon shield method.
Safety information, installation and maintenance Full details are contained in the SP7-10 digital positioner Installation and Maintenance Instructions.
Applications - Clean steam generation - WFI generation - WFI storage and distribution systems - WFI point of use
- Food industry - Dairy industry - Brewing industry
TI-P599-01 TES Issue 1
Page 1 of 5
P-Line heat exchanger
Powered by FlippingBook