Heat transfer solutions Heat exchangers
6
Materials
Part
Material
Finish
Shell
Stainless steel
316L (1.4404), polished mechanically, chemically etched and passivated
Tubes
Stainless steel
316L (1.4404), polished mechanically, chemically etched and passivated
Gasket
Viton
Note All surfaces in contact with the clean medium (e.g. internal surface of tubes, heads, etc.) electropolished to Ra≤0,5 µm (20 µin)
Technical data
6.2 56
Pressure rating
Maximum - 1 MPa (145 psi)
Tubes
Maximum - 140 °C (284 °F) Minimum - -17 °C* (1.4 °F*)
Temperature rating (Viton gasket)
*Parameters for P-050: min. temp. (Viton) -25 °C (-13 °F).
Pressure rating
Maximum - 1 MPa (145 psi)
Shell
Maximum - 200 °C (392 °F) Minimum - -25 °C (13 °F)
Temperature rating
K4/K1 - inlet /outlet tube side (hygienic side) K2/K3 –inlet /outlet shell side (service side)
Technical drawing
Standard location of connections
TI-P599-01 TES Issue 1
Page 2 of 5
P-Line heat exchanger
Powered by FlippingBook