Boiler house Level controls
2
Dimensions/weights (approximate) in mm and kg Size A
B
A/F
Weight*
½"
65
91.1
27
0.54
¾"
80
99.6
32
0.89
1"
95
106.6
41
1.30
1¼"
95
111.6
50
1.50
1½"
126
125.6
60
3.00
2"
164
119.9
70
4.50
* Note: The weight is approximate and includes immediate packaging.
2.3 84
½" A/F
¾" to 2" A/F
B
B
A
A
Capacities WV1
Size
½"
¾"
1"
1¼"
1½"
2"
Kvs
(m³/h)
3.8
8.5
12
12
30
40
200
60 100 80 40
20
10 8 6 4
2
0.5
1
2 3 4
5
10 16
Pressure drop bar
TI-P402-03 EMM Issue 9
Page 2 of 3
WV1 Water Valve - Pilot Operated
Powered by FlippingBook