UK Product Handbook 2026 - Volume 1

Heat transfer solutions Thermocompressors

6

Datasheet generated by the online software program A typical example is illustrated below: Spirax Sarco SJT Steam Jet Thermocompressor Datasheet 1 Client: Spirax-Sarco Limited Client Project Ref:

2 Client's Ref:

Plant Location:

3 Spirax Ref:

Name-plate Tag No.

SJT Example/SJT00824

4 Description:

No. OFF:

Size 6 Steam Jet Thermocompressor

1

5 Unit Ref:

Operation:

SJT150CS4F0

6 Drawing No:

Serial No:

DE-SJT00824-1

7 Unit Body Size:

6

8 MOTIVE CONDITIONS

MATERIALS OF CONSTRUCTION

9

Pressure

(bar g)

20.00 Main body

Carbon Steel

10

Temperature

(C)

215.0 Nozzle

Stainless Steel

11

Flowrate

(kg/hr)

2 580 Diffuser

Carbon Steel

12

Flanges

Carbon Steel

13 SUCTION CONDITIONS

Gaskets

Spirax Sarco to select

6.3 8

14

Pressure

(bar g)

0.10 Bolts

Carbon Steel (if applicable)

15

Temperature

(C)

102.7 Name-plate

Stainless Steel

16

Flowrate

(kg/hr)

1 500

17

MECHANICAL DESIGN Motive

Suction/Discharge

18 DISCHARGE CONDITIONS

Side

Side

19

Pressure

(bar g)

1.50 Max Design Pressure 25

25

(bar g)

20 Temperature

(C)

145.6 Max Design Temp

220

220

(C)

21 Flowrate

(kg/hr)

4 080 Internal Corrosion Allowance

1.5

1.5

(mm)

TI-P493-02 TES Issue 3

Page 8 of 11

SJT Steam Jet Thermocompressor

Powered by