Heat transfer solutions Thermocompressors
6
Datasheet generated by the online software program A typical example is illustrated below: Spirax Sarco SJT Steam Jet Thermocompressor Datasheet 1 Client: Spirax-Sarco Limited Client Project Ref:
2 Client's Ref:
Plant Location:
3 Spirax Ref:
Name-plate Tag No.
SJT Example/SJT00824
4 Description:
No. OFF:
Size 6 Steam Jet Thermocompressor
1
5 Unit Ref:
Operation:
SJT150CS4F0
6 Drawing No:
Serial No:
DE-SJT00824-1
7 Unit Body Size:
6
8 MOTIVE CONDITIONS
MATERIALS OF CONSTRUCTION
9
Pressure
(bar g)
20.00 Main body
Carbon Steel
10
Temperature
(C)
215.0 Nozzle
Stainless Steel
11
Flowrate
(kg/hr)
2 580 Diffuser
Carbon Steel
12
Flanges
Carbon Steel
13 SUCTION CONDITIONS
Gaskets
Spirax Sarco to select
6.3 8
14
Pressure
(bar g)
0.10 Bolts
Carbon Steel (if applicable)
15
Temperature
(C)
102.7 Name-plate
Stainless Steel
16
Flowrate
(kg/hr)
1 500
17
MECHANICAL DESIGN Motive
Suction/Discharge
18 DISCHARGE CONDITIONS
Side
Side
19
Pressure
(bar g)
1.50 Max Design Pressure 25
25
(bar g)
20 Temperature
(C)
145.6 Max Design Temp
220
220
(C)
21 Flowrate
(kg/hr)
4 080 Internal Corrosion Allowance
1.5
1.5
(mm)
TI-P493-02 TES Issue 3
Page 8 of 11
SJT Steam Jet Thermocompressor
Powered by FlippingBook