Heat transfer solutions Thermocompressors
6
Spirax Sarco SJT Steam Jet Thermocompressor Datasheet (continued)
22
Mechanical Design Code ASME B31.3
DIFFUSER IS SONIC
23
Welding Standard
ASME IX
24
External Surface Finish High Temp Silicone Aluminum
25
Weight
TBC (kg)
26
27 DIMENSIONS
CONNECTIONS DETAILS
Size
Rating
28 A - 245 mm
Motive Steam (A)
2 ½
300 LB
29 B - 290 mm
Suction Steam (B)
6
300 LB
30 C - 1375 mm
Discharge Steam (C)
6
300 LB
31 D - 1665 mm
Flange Type
ASME B 16.5 Slip-On
32 GA DRAWING
33
D
34
B
C
6.3 9
35
BODY
NAME-PLATE
36
37
A
38
39
GASKET
40
NOZZLE
DIFFUSER
41
42
NOTE: Confirmed dimensions to be issued shortly after order placement
43
Selection example: A Spirax Sarco Size 6 Steam Jet Thermocompressor has been selected. The required Motive (HP) steam flowrate is 2 580 kg/h. Approximate dimensions are shown and the Motive, Suction and Discharge connection sizes have been calculated.
TI-P493-02 TES Issue 3
Page 9 of 11
SJT Steam Jet Thermocompressor
Powered by FlippingBook