UK Product Handbook 2026 - Volume 1

General information Conversion tables

7

Table 3 Mass From To Ô

kg

tonne

lb

UK cwt

UK ton US cwt

US ton

kg

1

0.001

2.20462 0.019684 0.000984 0.022046 0.001102

tonne

1000

1

2204.62 19.6841 0.984207 22.0462 1.10231

lb

0.453592 0.000454

1

0.008929 0.000446

0.01

0.0005

UK cwt

50.8023 0.050802

112

1

0.05

1.12

0.056

UK ton

1016.05 1.01605

2240

20

1

22.4

1.12

US cwt

45.3592 0.045359

100

0.892857 0.044643

1

0.05

US ton

907.185 0.907185

2000

17.8517 0.892857

20

1

Table 4 Volume and capacity From To Ô cm 3 m 3

litre (dm 3 )

in 3

ft 3

yd 3

UK pint

UK gall

US pint

US gall

cm 3

-

-

1

0.001

0.061024 0.0000353

0.001760 0.00022 0.002113 0.000264

m 3

-

1

1000

61023.7 35.3147 1.30795 1759.75 219.969 2113.38

264.172

l itre (dm 3 )

1000

0.001

1

61.0237 0.035315 0.001308 1.75975 0.219969 2.11338 0.264172

in 3

-

16.3871

0.016387

1

0.0005787 0.0000214 0.028837 0.003605 0.034632 0.004329

ft 3

28316.8 0.028317 28.3168

1728

1

0.037037 49.8307 6.22883 59.8442 7.48052

yd 3

764555 0.764555 764.555

46656

27

1

1345.429 168.1784 1615.793 201.974

UK pint

568.261 0.0005683 0.568261 34.6774 0.020068 0.000743

1

0.125

1.20095 0.150119

UK gall

4546.09 0.0045461 4.54609

277.42 0.160544 0.005946

8

1

9.6076

1.20095

US pint

473.176 0.0004732 0.473176 28.875

0.01671 0.000619 0.832674 0.104084

1

0.125

US gall

3785.41 0.0037854 3.785411

231

0.133681 0.004951 6.661392 0.832674

8

1

7.2 2

Table 5 Pressure From To Ô atmos

2 O in Hg

psi

mm Hg

mbar

bar

pascal

in H

atmos

1

760

1013.25

1.0132

101325

406.781 29.9213 14.6959

mm Hg

0.0013158

1

1.33322 0.001333 133.322 0.53524 0.03937 0.019337

mbar

0.0009869 0.750062

1

0.001

100

0.401463 0.02953 0.014504

bar

0.9869

750.062

1000

1

100000

401.463

29.53

14.504

pascal

0.0000099 0.007501

0.01

0.00001

1

0.004015 0.0002953 0.000145

in H 2 O

0.0024583 1.86832 2.49089 0.002491 249.089

1

0.073556 0.036127

in Hg

0.033421

25.4

33.8639 0.0338639 3386.39 13.5951

1

0.491154

psi

0.068046 51.7149

68.9476 0.068948 6894.76 27.6799 2.03602

1

Note: 1 pascal = 1 N / m 2

TI-GCM-03 CM Issue 6

Page 2 of 4

Conversion Tables

Powered by