General information Conversion tables
7
Table 3 Mass From To Ô
kg
tonne
lb
UK cwt
UK ton US cwt
US ton
kg
1
0.001
2.20462 0.019684 0.000984 0.022046 0.001102
tonne
1000
1
2204.62 19.6841 0.984207 22.0462 1.10231
lb
0.453592 0.000454
1
0.008929 0.000446
0.01
0.0005
UK cwt
50.8023 0.050802
112
1
0.05
1.12
0.056
UK ton
1016.05 1.01605
2240
20
1
22.4
1.12
US cwt
45.3592 0.045359
100
0.892857 0.044643
1
0.05
US ton
907.185 0.907185
2000
17.8517 0.892857
20
1
Table 4 Volume and capacity From To Ô cm 3 m 3
litre (dm 3 )
in 3
ft 3
yd 3
UK pint
UK gall
US pint
US gall
cm 3
-
-
1
0.001
0.061024 0.0000353
0.001760 0.00022 0.002113 0.000264
m 3
-
1
1000
61023.7 35.3147 1.30795 1759.75 219.969 2113.38
264.172
l itre (dm 3 )
1000
0.001
1
61.0237 0.035315 0.001308 1.75975 0.219969 2.11338 0.264172
in 3
-
16.3871
0.016387
1
0.0005787 0.0000214 0.028837 0.003605 0.034632 0.004329
ft 3
28316.8 0.028317 28.3168
1728
1
0.037037 49.8307 6.22883 59.8442 7.48052
yd 3
764555 0.764555 764.555
46656
27
1
1345.429 168.1784 1615.793 201.974
UK pint
568.261 0.0005683 0.568261 34.6774 0.020068 0.000743
1
0.125
1.20095 0.150119
UK gall
4546.09 0.0045461 4.54609
277.42 0.160544 0.005946
8
1
9.6076
1.20095
US pint
473.176 0.0004732 0.473176 28.875
0.01671 0.000619 0.832674 0.104084
1
0.125
US gall
3785.41 0.0037854 3.785411
231
0.133681 0.004951 6.661392 0.832674
8
1
7.2 2
Table 5 Pressure From To Ô atmos
2 O in Hg
psi
mm Hg
mbar
bar
pascal
in H
atmos
1
760
1013.25
1.0132
101325
406.781 29.9213 14.6959
mm Hg
0.0013158
1
1.33322 0.001333 133.322 0.53524 0.03937 0.019337
mbar
0.0009869 0.750062
1
0.001
100
0.401463 0.02953 0.014504
bar
0.9869
750.062
1000
1
100000
401.463
29.53
14.504
pascal
0.0000099 0.007501
0.01
0.00001
1
0.004015 0.0002953 0.000145
in H 2 O
0.0024583 1.86832 2.49089 0.002491 249.089
1
0.073556 0.036127
in Hg
0.033421
25.4
33.8639 0.0338639 3386.39 13.5951
1
0.491154
psi
0.068046 51.7149
68.9476 0.068948 6894.76 27.6799 2.03602
1
Note: 1 pascal = 1 N / m 2
TI-GCM-03 CM Issue 6
Page 2 of 4
Conversion Tables
Powered by FlippingBook