General information Conversion tables
7
Table 6 Volume rate of flow From To Ô L/sec (dm 3 /sec) L/h
m 3 /s
m 3 /h
cfm ft 3 /h UK gall/m UK gall/h US gall/m US gall/h
L/s (dm 3 /sec)
1
3600
0.001
3.6
2.118882 127.133 13.19814 791.8884 15.85032
951.019
L/h
-
0.000278
1
0.001 0.000588 0.035315 0.003666 0.219969 0.004403
0.264172
m 3 /s
1000
3600000
1
3600
2118.88 127133 13198.1 791889 15850.3
951019
m 3 /h
0.277778 1000 0.000278
1
0.588578 35.3147 3.66615 219.969 4.402863
264.1718
cfm
0.471947 1699.017 0.000472 1.699017
1
60
6.228833 373.73 7.480517
448.831
ft 3 /h
-
0.007866 28.3168
0.028317 0.016667
1
0.103814 6.228833 0.124675
7.480517
UK gall/m
0.075768 272.766 0.0000758 0.272766 0.160544 9.63262
1
60
1.20095
72.057
UK gall/h
-
0.001263 4.54609
0.004546 0.002676 0.160544 0.016667
1
0.020016
1.20095
US gall/m
0.06309 227.125 0.0000631 0.227125 0.133681 8.020832 0.832674 49.96045 1
60
US gall/h
-
0.001052 3.785411
0.003785 0.002228 0.133681 0.013878 0.832674 0.016667
1
Table 7 Power From To Ô
Btu/h
W kcal/h
kW
Btu/h
1
0.293071 0.251996 0.000293
W
3.41214
1
0.859845 0.001
kcal/h
3.96832
1.163
1
0.001163
kW
3412.14
1000
859.845
1
Table 8 Energy From To Ô Btu
Therm J
kJ
Cal
7.2 3
Btu
1
0.00001 1055.06
1.055
251.996
Therm
-
100000
1
105 500 25 199 600
J
-
0.00094
1
0.001
0.2388
0.000009478
kJ
0.9478
1000
1
238.85
Cal
-
0.0039683 0.0039683 x 10 -5
4.1868
1
Table 9 Specific heat From
To Ô Btu/lb °F J/kg °C
Btu/lb °F
1
4186.8
J/kg °C
0.00023
1
Table 10 Heat flowrate From To Ô Btu/ft 2 h W/m 2
kcal/m 2 h
Btu/ft 2 h
1
3.154
2.712
W/m 2
0.3169
1
0.859
kcal/m 2 h
0.368
1.163
1
TI-GCM-03 CM Issue 6
Page 3 of 4
Conversion Tables
Powered by FlippingBook