UK Product Handbook 2026 - Volume 1

General information Useful calculation data

7

Table 1 Heat input in British Thermal Units (Btu) required to raise one pound (lb) of steam.

Boiler pressure psi g

Feedwater temperature °F

50

70

80

100

120

140

160

180

200

212

250

15

1146

1126

1116

10961076105610361016 996

984

946

80

1169

1149

1139

1119

1099 1079 1059 1039 1019 1007

969

90

1171

1151

1141

1121

1101

1081 1061 1041 1021 1009

971

100

1172

1152

1142

1122

1102 1082 1062 1042 1022 1010

972

150

1179

1159

1149

1129

1109 1089 1069 1049 1029 1017

979

170

1180

1160

1150

1130

1110

1090 1070 1050 1030 1018

980

200

1182

1162

1152

1132

1112

1092 1072 1052 1032 1020

982

250

1185

1165

1155

1135

1115

1095 1075 1055 1035 1023

985

300

1186

1166

1156

1136

1116

1096 1076 1056 1036 1024

986

350

1187

1167

1157

1137

1117

1097 1077 1057 1037 1025

987

Table 2 Calorific value of various fuels (approximate values)

TYPE

CALORIFIC VALUE (Btu / lb)

ANTHRACITE

14,000

COAL

GOOD BITUMINOUS COAL

13,000

GOOD AVERAGE INDUSTRIAL COAL

12,000

POOR AVERAGE INDUSTRIAL COAL

9,000

GRADE

VISCOSITY

SPECIFIC GRAVITY

CALORIFIC VALUE (kJ / kg)

7.5 6

cSt

RED. 1 SECS

GAS OIL

4

35

0.835

19,600

OIL

LIGHT

50

210

0.935

18,700

MEDIUM

230

950

0.95

18,500

HEAVY

900

3500

0.97

18,300

GAS

100,000 Btu/Therm

AI-GAB-04 AB Issue 3

Page 2 of 3

The Cost of Steam - Imperial

Powered by