UK Product Handbook 2026 - Volume 1

General information Useful calculation data

7

Flowrate kg / h Pipe size Ø 15 mm 20 mm 25 mm 32 mm 40 mm 50 mm 65 mm 80 mm 100 mm Pa / m mbar / m 0.5 m / s 1.0 m/s 1.5 m/s 2.0 m/s 320 3.2 342 796 1465 3182 4860 9180 18612 28836 58320 340 3.4 353 821 1512 3287 5004 9504 19224 29772 60120 360 3.6 364 846 1559 3388 5148 9756 19800 30636 61920 380 3.8 374 871 1602 3492 5292 10044 20340 31500 63720 400 4.0 385 893 1645 3578 5436 10332 20880 32364 65160 420 4.2 396 918 1688 3672 5580 10584 21420 33192 66960 440 4.4 407 940 1732 3744 5724 10836 21924 33984 68400 460 4.6 414 961 1771 3852 5868 11088 22464 34776 70200 480 4.8 425 983 1811 3924 5976 11340 22932 35532 71640 500 5.0 432 1004 1850 4032 6084 11592 23436 36360 73080 520 5.2 443 1026 1886 4104 6228 11808 23904 37080 74520 540 5.4 450 1048 1926 4176 6372 12060 24372 37800 75960 560 5.6 461 1066 1962 4212 6480 12276 24840 38520 77400 580 5.8 468 1087 1998 4356 6588 12492 25272 39240 78840 600 6.0 479 1105 2034 4428 6732 12708 25740 39960 80280 620 6.2 486 1123 2070 4500 6840 12924 26172 40680 81720 640 6.4 493 1145 2102 4572 6948 13140 26604 41040 83160 660 6.6 500 1163 2138 4644 7056 13356 27000 41760 84240 680 6.8 511 1181 2171 4716 7164 13572 27432 42480 85680 700 7.0 518 1199 2203 4788 7272 13788 27828 43200 86760 720 7.2 526 1217 2236 4860 7380 13968 28260 43920 88200 740 7.4 533 1235 2268 4932 7488 14184 28656 44280 89280 3.0 m / s 760 7.6 540 1249 2300 5004 7560 14364 29052 44640 90360 780 7.8 547 1267 2333 5076 7704 14544 29412 45360 91800 800 8.0 554 1285 2362 5112 7812 14760 29808 46080 92880 820 8.2 562 1303 2394 5184 7884 14940 30204 46440 94320 840 8.4 569 1318 2423 5256 7992 15120 30564 47160 95400 860 8.6 576 1336 2452 5328 8100 15300 30924 47880 96480 880 8.8 583 1350 2480 5400 8172 15480 31284 48600 97560 900 9.0 590 1364 2513 5436 8280 15660 31680 48960 98640 920 9.2 598 1382 2542 5508 8388 15840 32004 49680 99720 940 9.4 605 1397 2567 5580 8460 16020 32364 50040 100800 960 9.6 612 1411 2596 5616 8568 16200 32724 50760 101880 980 9.8 619 1429 2624 5688 8640 16380 33084 51120 102960 1000 10.0 623 1444 2653 5760 8748 16524 33408 51840 104040 1100 11.0 655 1516 2786 6048 9180 17352 35064 54360 109440 1200 12.0 688 1588 2912 6300 9612 18144 36720 56880 114120 1300 13.0 716 1652 3038 6588 10008 18900 38160 59040 118960 1400 14.0 745 1717 3154 6840 10404 19656 39600 61200 123534 1500 15.0 770 1782 3269 7128 10764 20340 41040 63360 127950 1600 16.0 799 1840 3380 7308 11124 21024 42480 65520 132224 1700 17.0 824 1901 3485 7560 11484 21672 43920 67680 136369 1800 18.0 850 1955 3589 7776 11808 22375 45000 69748 140395 1900 19.0 871 2012 3708 7992 12132 23005 46440 71698 144313 2000 20.0 896 2066 3780 8208 12456 23620 47520 73598 148132

7.5 20

11.5.17

TI-GCM-10 CM Issue 3

Flow of Water in Heavy Steel Pipes

Powered by