General information Useful calculation data
7
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2019
TI-GCM-10 CM Issue 3
Flow of Water in Heavy Steel Pipes
Flowrate kg / h Pipe size Ø 15 mm 20 mm 25 mm 32 mm 40 mm 50 mm 65 mm 80 mm 100 mm Pa / m mbar / m <0.15 m / s 0.15 m/s 0.3 m / s 10.0 0.100 50 119 223 490 756 1 447 2 966 4 644 9 432 12.5 0.125 58 133 252 554 853 1 634 3 348 5 220 10 656 15.0 0.150 65 151 277 616 943 1 807 3 708 5 760 11 736 17.5 0.175 68 162 302 670 1 026 1 966 4 032 6 264 12 744 20.0 0.200 76 176 328 720 1 105 2 113 4 320 6 732 13 680 22.5 0.225 79 187 349 770 1 177 2 254 4 608 7 164 14 580 25.0 0.250 83 198 371 814 1 249 2 387 4 860 7 596 15 408
0.5 m / s
27.5 0.275 30.0 0.300 32.5 0.325 35.0 0.350 37.5 0.375 40.0 0.400 42.5 0.425 45.0 0.450 47.5 0.475 50.0 0.500 52.5 0.525 55.0 0.550 57.5 0.575 60.0 0.600 62.5 0.625 65.0 0.650 67.5 0.675 70.0 0.700 72.5 0.725 75.0 0.750 77.5 0.775 80.0 0.800 82.5 0.825 85.0 0.850 87.5 0.875 90.0 0.900 92.5 0.925 95.0 0.950 97.5 0.975 100.0 1.000 120.0 1.200 140.0 1.400 160.0 1.600 180.0 1.800 200.0 2.000 220.0 2.200 240.0 2.400 260.0 2.600 280.0 2.800 300.0 3.000
90 94 97
209 220 230 241 248 259 266 277 284 292 299 306 317 324 331 338 346 353 356 364 371 378 385 389 396 403 407 414 421 425 472 511 547 583 619 652 680 713 742 767
389 410 428 446
857 1 314 900 1 379 940 1 440 979 1 498
2 513 5 112 7 992 16 200 2 632 5 364 8 352 16 956 2 747 5 616 8 712 17 712 2 858 5 832 9 072 18 432 2 966 6 048 9 396 19 116 3 071 6 264 9 720 19 764 3 175 6 480 10 044 20 412 3 272 6 660 10 368 21 024 3 370 6 876 10 656 21 636 3 463 7 056 10 944 22 212 3 553 7 236 11 232 22 788 3 636 7 416 11 520 23 364 3 744 7 596 11 808 23 904 3 816 7 776 12 060 24 444 3 888 7 920 12 312 24 984 3 996 8 100 12 600 25 488 4 068 8 280 12 852 25 992 4 140 8 424 13 068 26 496 4 212 8 568 13 320 27 000 4 284 8 748 13 572 27 468 4 356 8 892 13 788 27 972 4 464 9 036 14 040 28 440 4 536 9 180 14 256 28 872 4 608 9 324 14 472 29 340 4 680 9 468 14 724 29 772 4 716 9 612 14 940 30 240 4 788 9 756 15 156 30 672 4 860 9 900 15 372 31 104 4 932 10 044 15 552 31 500 5 004 10 152 15 768 31 932 5 508 11 196 17 352 35 100 5 976 12 132 18 792 38 160 6 408 12 996 20 160 40 680 6 804 13 824 21 420 43 200 7 200 14 580 22 644 45 720 7 560 15 336 23 760 47 880 7 920 16 056 24 876 50 400 8 244 16 740 25 920 52 200 8 568 17 388 26 928 54 360 8 892 18 000 27 900 56 160
101 104 112 115 119 122 126 130 130 133 137 140 144 148 151 151 155 158 162 166 166 169 173 176 176 180 184 202 220 234 252 266 281 288 306 317 331
464 1 015 1 555 479 1 051 1 609 497 1 087 1 663 511 1 123 1 717 526 1 156 1 768 540 1 188 1 814 558 1 220 1 865 572 1 249 1 912 583 1 282 1 958 598 1 310 2 002 612 1 339 2 048 626 1 368 2 092 637 1 397 2 131 652 1 422 2 174 662 1 451 2 218 677 1 476 2 257 688 1 505 2 297 698 1 530 2 336 709 1 555 2 372 724 1 580 2 412 734 1 606 2 448 745 1 627 2 488 756 1 652 2 524 767 1 678 2 560 778 1 699 2 596 788 1 724 2 632 871 1 897 2 898 943 2 059 3 143 1 015 2 210 3 373 1 080 2 354 3 589 1 141 2 488 3 780 1 202 2 617 3 996 1 256 2 740 4 176 1 310 2 855 4 356 1 364 2 970 4 536 1 415 3 078 4 680
7.5 19
1.0 m / s
11.5.16
1.5 m / s
Powered by FlippingBook