Boiler house Level controls
2
Dimensions/weights (approximate) in mm and kg Size A B
C
D
Weight
DN20
69.5
53
45
19.0
0.19
DN25
80.5
63
55
22.0
0.32
DN32
90.5
75
68
28.0
0.55
DN40 DN50
101.0
85
79
31.5
0.74
115.0
95
93
40.0
1.25
Locating lugs
2.3 104
A
B
D
C
TI-P402-121 AB Issue 5
Page 4 of 4
DCV3/B Boiler Feed Check Valve
Powered by FlippingBook