Boiler house Level controls
2
Dimensions (approximate) in mm
100
4
5
73
1
118
2.3 112
2
3
Item 1
Upper terminal strip
2 3 4 5
Lower terminal strip
Fixing screws (cross recess head screws M3)
Enclosure
Supporting rail type TH 35, EN 60715
How to specify High Water Level Switch for one probe, 2 volt-free make contacts for safety circuit, 1 signal output for external alarm, supply voltage 24 V DC, 7 W. How to order Example: 1 off Spirax Sarco LCS3051 level switch.
TI-P693-27 EMM Issue 1
Page 4 of 4
LCS3051 High Water Level Switch
Powered by FlippingBook