UK Product Handbook 2026 - Volume 1

Boiler house TDS blowdown controls

2

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P403-57 EMM Issue 5

BCS1 Pipeline Set

Blowdown from boiler

Please note: The interconnecting pipework is to be supplied by the customer.

2.4 1

M10 ball valve

¼" BSP plug

BCV1 blowdown valve

Fig 12 strainer

PT2 plug tail

LCV1 check valve

CP10 sensor S10 sensor chamber

M10 ball valve

Description The BCS1 pipeline set is a kit of components selected to enable straightforward installation of a TDS control system where the probe assembly is to be mounted in the pipeline, rather than directly in the boiler shell. The BCS1 pipeline set consists of the following items: 1 x S10 sensor chamber ½" BSP. 1 x CP10 sensor and gasket. 1 x PT2 plug tail. 1 x Sensor chamber plug ¼" BSP. 1 x BCV1 solenoid valve ½" BSP, 230 V. 1 x LCV1 check valve ½" BSP. 1 x Fig 12 SG iron strainer ½" BSP. 2 x M10 ball valves ½" BSP. Alternative products are available, but not as part of a kit. A controller is also required, and should be selected from the Spirax Sarco range. The BC3150 and BC3250 are both suitable, and offer a choice of features. Full details are available in separate literature. Principal features: - For TDS systems with probe in pipeline. - Complete pipeline kit - choice of controller. - Suitable for boiler pressures of 14 bar g (203 psi g). - For blowdown rates up to 590 kg/h (1,300 lb/h).

Blowdown to heat recovery system

Weight Boxed kit approximately 3.7 kg (8.2 lb). Materials S10 sensor chamber

Stainless steel

BS 970 303 S31

CP10 sensor body and pin Stainless steel

BS 970 303 S31

PT2 plug tail

Brass body

Sensor chamber plug

Carbon steel

BCV1 solenoid valve

Brass body, stainless steel seat, PTFE seal.

LCV1 check valve

Bronze

Fig 12 strainer

SG iron

M10 ball valve

Zinc plated forged carbon steel

See individual product literature for further information.

Powered by