UK Product Handbook 2026 - Volume 1

Boiler house Conductivity sensors

2

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2014

TI-P403-45 AB Issue 6

S20 Sensor Chamber and Sensors

Description The Spirax Sarco S20 sensor chamber is fitted with conductivity and temperature sensors used to determine the conductivity of liquids. The use of a temperature sensor enables an accurate measurement to be made when the temperature varies, as in the case of condensate return monitoring systems. The hexagonal in-line sensor chamber is available screwed 1¼" BSP or 1" NPT. Adjacent radial female screwed connections are provided for:

2.5 1

2.5.5

- CP10 conductivity sensor ( " BSP). - TP20 temperature sensor (¼" BSP).

An additional ¼" BSP (¼" NPT) connection is provided on the other side of the chamber for taking a sample if required. Spirax Sarco can supply a sample cooler for cooling hot samples, or a blanking plug if the connection is not required. Principal features:

S20 sensor chamber

- Allows continuous temperature compensated measurement - Purpose designed sensor chamber for in-line mounting - Simple removal of sensors for cleaning

Limiting conditions The sensor chamber assembly inclusive of sensors is limited to: Maximum pressure 11 bar g Maximum temperature 150 °C Minimum conductivity 10 µS/cm or 10 ppm

CP10 conductivity sensor

TP20 temperature sensor

Materials S20 sensor chamber

Stainless steel

BS 970 303 S31

Body

Stainless steel

BS 970 303 S31

Insulator

PEEK

Pin

Stainless steel

BS 970 303 S31

CP10 conductivity sensor

Seal

PTFE

Disc springs

Stainless steel

DIN 1.4122

Washer

Stainless steel

A2 BS 4320

Body and probe

Stainless steel 316

ASTM A269 Gr. 316

TP20 temperature sensor

Cable insulation

PFA

TI-P403-45 AB Issue 6

S20 Sensor Chamber and Sensors

Powered by