Boiler house Sample coolers
2
Certification The SSC20 can be supplied with the following certification if requested at the time of ordering: - Full EN 10204 3.1 Validation Pack - Chargeable. - Typical Internal Coil Bore and Adaptor Face Surface Finish - F.O.C. - Certificate of Compliance for FDA, and ADI Free Statement - F.O.C. - TSE-BSE Statement - F.O.C. - EC1935:2004 Declaration of Compliance - F.O.C. - Declaration of Conformity BS EN ISO 14644-1:2015 Class 7 Clean Room - F.O.C. - Typical Test Report - F.O.C.
Sizes and pipe connections
2.6 8
½ " BSP ½ " NPT
BSP to BSP T Rp (ISO 7-1) version
Cooling water inlet and outlet connections
NPT version
½ " ASME BPE compatible adaptor for clamp fitting (clamp not supplied) on sample inlet. 6 mm O/D on sample outlet.
Sample tube inlet and outlet connections
Materials Body and coil
Stainless steel 316L (1.4404)
Pressure/temperature limits Coil
Pressure psi g
0
290
580
870
1160
1450
572 482 392 302 212 122 32
Pressure bar g
The product must not be used in this region.
Body Maximum design pressure
10 bar g @ 100 °C
145 psi g @ 212 °F
Maximum design temperature
100 °C @ 10 bar g
212 °F @ 145 psi g
Designed for a maximum cold hydraulic test pressure of
16 bar g
232 psi g
Note: The pressure/temperature limits for the clamp adaptor are dependant on the manufacturer's recommendations
TI-P403-82 EMM Issue 13
Page 2 of 5
SSC20 Sanitary Sample Cooler
Powered by FlippingBook