1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
Control systems
To enable you to make the right choice for your application Spirax Sarco has developed a range of control systems ranging from simple self-acting controls to systems that will fit into highly sophisticated control loops.
1. Electrically actuated control valves Two-port or three-port valves manufactured in a wide choice of materials for pressures up to 40 bar and having connections in sizes up to DN200. The actuators are suitable for HVAC or industrial process applications and are available with VMD, mV or mA input signals.
3. Positioners To complement the range of pneumatically actuated control valves, pneumatic and electropneumatic positioners will allow small actuators to close against higher differential pressures, eliminate hysteresis and improve accuracy and positioning time. Variants are available with automatic commissioning, smart control, programmable functions and digital communications. 4. Programmable electronic controllers Panel mounted single loop controllers suitable for single or multi-setpoint control. They incorporate PID, auto TUNE and ADAPTIVE algorithms. Multi-input options are available. 5. Pneumatic controllers For the control of pressure or temperature. Pneumatic controllers are available with simple proportional control action, or with the addition of integral and derivative action. Temperature sensing is via a nitrogen filled direct expansion system and pressure sensing by interconnecting pipework to an internal bourdon tube.
1.5 13
Options include: spring reserve and, where more accurate control is required, a valve positioning card.
2. Pneumatically actuated control valves Two-port or three-port control valves manufactured in a wide choice of materials for pressures up to 40 bar and having connections in sizes up to DN200. Pneumatic actuators are low profile to NAMUR standard, spring-to-open or spring-to-close, and incorporate a fully rolling diaphragm. A handwheel option is available.
1
2
3
4
5
13
Powered by FlippingBook