UK Product Handbook 2026 - Volume 1

1

Product overview

6. High specification control valves A range of high specification control valves manufactured in a wide choice of materials and internal trims making them suitable for the more arduous application.

9. Safety valves Vital for the protection of people and plant. A

comprehensive range of safety valves is available in bronze, iron and carbon steel body materials. These valves conform to ASME and EN standards with a range of pipe end connections and sizes up to DN150. Options include: soft seal, open or closed bonnet, with or without easing lever. 10. High limit temperature cut-out Designed to protect personnel and product, the high limit temperature cut-out is a self-powered, independent overheat safeguard for use with two-port and three-port valves.

Internal trims include: multi-stage, balanced, unbalanced, low noise and anti-cavitation.

1.5 14

These valves are used in conjunction with high power, pneumatically operated actuators.

7. Direct acting pressure reducing and surplussing valves These are self-powered valves designed to control the pressure of water, steam and gases up to 40 bar. They are available in a wide range of materials, and have pipeline connections up to DN100. 8. Pilot operated pressure reducing and surplussing valves Like direct acting pressure reducing valves, these valves are self-powered. Pilot operation provides accurate control under large load change conditions.

It is inherently ‘fail-safe’, and can provide remote indication of operation.

11. Self-acting temperature controls Self-acting temperature control systems are ideal for applications demanding rugged reliability and low maintenance. They are particularly suited to harsh or hazardous environments. They are used in conjunction with two-port or three-port control valves to form a flexible control system in terms of capillary length and temperature range.

Available in SG iron, cast steel and stainless steel in sizes up to DN80.

Options include: soft seats for gas applications with solenoid valve or pneumatic actuator for remote operation.

9

6

7

8

10

11

Powered by