1
spiraxsarco.com spiraxsarco.com spiraxsarco.com
1.5 17
5. Inverted bucket steam traps Inverted bucket traps are the most robust type of the
It will detect if traps are passing live steam or if they are waterlogged.
mechanical traps and will resist waterhammer. When the check valve option has been fitted in the inlet, they can be used with superheated steam. They are available with a wide selection of valve orifices for precise pressure and load matching.
The system either uses sensor chambers mounted upstream of conventional steam traps, or integral sensors in pipeline connectors or steam traps, giving a signal to an external test point. Sizes up to DN50. For pressures up to 32 bar. Body material: carbon steel, SG iron or stainless steel. 8. Quickfit steam traps The comprehensive range of pipeline connectors coupled with world leading steam trap technology reduces plant downtime, maintenance costs and ensures zero emissions, whilst maintaining system efficiency. Range: Suitable for use with balanced pressure, thermodynamic, inverted bucket, float and bimetallic steam traps.
Sizes up to DN80. For pressures up to 190 bar. Body material: cast iron, cast steel, alloy steel or stainless steel.
6. Bimetallic thermostatic steam traps Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which can utilise sensible heat. They are the most robust of all the thermostatic steam traps, being able to withstand waterhammer and corrosive condensate. Sizes up to DN100. For pressures up to 210 bar. Body material: cast steel, alloy steel or stainless steel. 7. Spiratec steam trap monitors Every steam trap that fails to operate properly can cause problems elsewhere in the steam system. Spiratec can continuously monitor your steam traps to show their operation and warn of malfunctions.
Sizes up to DN25. For pressures up to 46 bar. Body material: generally stainless steel.
5
6
7
8
17
Powered by FlippingBook