Boiler house Energy monitor
2
Technical data for the B850 series flow computers (continued)
Compensated flow and heat energy measurement
Calculation update rate
1 s
Total accuracy of compensated steam, water, other liquid or technical gas flow measurement
Typical: better then ± 0.5% (worst case: better then ± 2%)
4-20 mA analog outputs
Number of outputs
2
Output signal
4 - 20 mA passive (external current loop supply required)
Resolution
16 bit DAC
2.12 6
Loop resistance (R L ) range for U CC = 24 V
0 .. 600 Ω
U CCmin = RL x 0.022 + 8
Minimum loop power supply voltage
Maximum loop power supply voltage
28 Vdc/SELV
Accuracy (at T amb = +25 °C/+77 °F)
Better than ± 0.2% of FS/ °C
Temperature drift
Maximum ± 0.02% of FS/ °C
Galvanic isolation to Analog Inputs, RS-485/RS-422, Ethernet
250 Vac continuous; 1500 Vac for 1 minute
Binary outputs (B850-W-2 and B850-W-2-UL)
Number of outputs
4
Type of outputs
3 pole (COM, NO, NC) electromechanical relay
Contact rating (resistive load)
3 A at 85 .. 250 Vac/30 Vdc
Maximum switching voltage
250 Vac/125 Vdc
Maximum switching power
750 VA/90 W Binary outputs (B850-P-2)
Number of outputs
4
Type of outputs
2 pole Solid State Relay
Contact rating (resistive load)
0.1 A at 24 Vac/dc (max 42 Vac 60 Vdc)/SELV
Maximum ON resistance
20 Ω
Galvanic isolation (optoisolation)
250 Vac continuous; 1500 Vac for 1 minute
Technical data for the B850 series flow computers continued on next page
TI-P408-01 EMM Issue 6
Page 6 of 11
B850 Boiler House Energy Monitor
Powered by FlippingBook